??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22400.0927 Locating Bushing
HELP_VARIABLE
Company
Halder
Description
EH 22400. - Locating Bushes for ball-lock pins, with front hole
Bill of material
22400.0927 Locating Bushing
BESTNR
Ref. No.
22400.0927
AUS
Version
with front hole
D1
H11
25 mm
D2
Thread
M42
D3
h9
50 mm
D4
32.0 mm
D5
+0.1
5.1 mm
L1
65 mm
L2
57 mm
L3
26.5 mm
L4
38.5 mm
L5
13.3 mm
L6
21.8 mm
L7
36 mm
G
Weight
434 g
Embedded user actions